JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets TDM TX VBAT time slot and enable.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBAT_SLEN | VBAT_TX | VBAT_SLOT[5:0] | |||||
RW-0h | RW-0h | RW-4h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VBAT_SLEN | RW | 0h | TDM TX VBAT time slot length. 0b = Truncate to 8-bits 1b = Left justify to 16-bits |
6 | VBAT_TX | RW | 0h | TDM TX VBAT transmit enable. 0b = Disabled 1b = Enabled |
5-0 | VBAT_SLOT[5:0] | RW | 4h | TDM TX VBAT time slot. |