JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
The TAS2563 provides speaker voltage and current sense for real time monitoring of loudspeaker behavior. The VSNS_P and VSNS_N pins should be connected after any ferrite bead filter (or directly to the OUT_P and OUT_N connections if no EMI filter is used). The V-Sense connections eliminate IR drop error due to packaging, PCB interconnect or ferrite bead filter resistance. It should be noted that any interconnect resistance after the V-Sense terminals will not be corrected for, so it is advised to connect the sense connections as close to the load as possible.
I-Sense and V-Sense can be powered down by asserting the ISNS_PD and VSNS_PD register bits respectively. When powered down, the device will return null samples for the powered down block. The IV-sense is High Pass Filtered and the Bi-Quad filter coefficients can be changed from the default 2 Hz using the IVHPFC_N0, IVHPFC_N1, IVHPFC_D1 registers using the equations [N, D] = butter(1, fc/(fs/2), 'high'); round(N(0)*2^31);. These coefficients can be calculated and set using Section 7.3.1.
ISNS_PD | SETTING |
---|---|
| I-Sense is active |
| I-Sense is powered down (default) |
VSNS_PD | SETTING |
---|---|
| V-Sense is active |
| V-Sense is powered down (default) |