JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets DVC Ramp Rate, OTE/OCE retry, IRQZ pull up, amp spread spectrum and I-Sense current range.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CP_PG_RETRY | VBAT_POR_RETRY | OCE_RETRY | OTE_RETRY | IRQZ_PU | AMP_SS | Reserved | |
RW-1h | RW-1h | RW-0h | RW-0h | RW-0h | RW-1h | RW-2h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CP_PG_RETRY | RW | 1h | Retry after vbat por event. 0b = Do not retry 1b = Retry after 1.5 s |
6 | VBAT_POR_RETRY | RW | 1h | Retry after vbat por event. 0b = Do not retry 1b = Retry after 1.5 s |
5 | OCE_RETRY | RW | 0h | Retry after over current event. 0b = Do not retry 1b = Retry after 1.5 s |
4 | OTE_RETRY | RW | 0h | Retry after over temperature event. 0b = Do not retry 1b = Retry after 1.5 s |
3 | IRQZ_PU | RW | 0h | IRQZ internal pull up enable. 0b = Disabled 1b = Enabled |
2 | AMP_SS | RW | 1h | Low EMI spread spectrum enable. 0b = Disabled 1b = Enabled |
1-0 | Reserved | RW | 2h | Reserved |