JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Latched interrupt readback.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INT_LTCH3[7] | Reserved | Reserved | INT_LTCH3[4] | INT_LTCH3[3] | Reserved | Reserved | Reserved |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INT_LTCH3[7] | R | 0h | Interrupt due to DEVICE POWER DOWN(cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
6 | Reserved | R | 0h | Reserved |
5 | Reserved | R | 0h | Reserved |
4 | INT_LTCH3[4] | R | 0h | Interrupt due to PDM mic clock error(cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
3 | INT_LTCH3[3] | R | 0h | Interrupt due to ASI2 clock error (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |
2 | Reserved | R | 0h | Reserved |
1 | Reserved | R | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |