JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Latched interrupt readback.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | INT_LTCH1[5] | INT_LTCH1[4:3][1:0] | INT_LTCH1[2] | INT_LTCH1[1] | INT_LTCH1[0] | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | Reserved | R | 0h | Reserved |
5 | INT_LTCH1[5] | R | 0h | Interrupt due to Load Diagnostic Mode Completion(cleared using CLR_INTP_LTCH). 0b = Load Diagnostic Mode Not completed 1b = Load Diagnostic Mode Completed |
4-3 | INT_LTCH1[4:3] | R | 0h | Interrupt due to Load Diagnostic Mode Fault Status(cleared using CLR_INTP_LTCH). 00b = Normal Load 01b = Open Load Detected 10b = Short Load Detected 11b = Reserved |
2 | INT_LTCH1[2] | R | 0h | Interrupt due to Brownout Protection Triggered shutdown (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
1 | INT_LTCH1[1] | R | 0h | Interrupt due to Brownout Protection Active flag (cleared using CLR_INTP_LTCH) 0b = No interrupt 1b = Interrupt |
0 | INT_LTCH1[0] | R | 0h | Interrupt due to VBAT brown out detected flag (cleared using CLR_INTP_LTCH). 0b = No interrupt 1b = Interrupt |