JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets VBAT limiter release step size, release rate and hold time.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LIMB_RLS_ST[1:0] | LIMB_RLS_RT[2:0] | LIMB_HLD_TM[2:0] | |||||
RW-1h | RW-6h | RW-6h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | LIMB_RLS_ST[1:0] | RW | 1h | VBAT Limiter/BOP/ICLA release step size. 00b = 0.25 dB 01b = 0.5 dB 10b = 1 dB 11b = 2 dB |
5-3 | LIMB_RLS_RT[2:0] | RW | 6h | VBAT Limiter/BOP/ICLA release rate. 000b = 1 step in 10 ms 001b = 1 step in 20 ms 010b = 1 step in 40 ms 011b = 1 step in 80 ms 100b = 1 step in 160 ms 101b = 1 step in 320 ms 110b = 1 step in 640 ms 111b = 1 step in 1280 ms |
2-0 | LIMB_HLD_TM[2:0] | RW | 6h | VBAT Limiter hold time. 000b = 0 ms 001b = 10 ms 010b = 25 ms 011b = 50 ms 100b = 100 ms 101b = 250 ms 110b = 500 ms 111b = 1000 ms |