JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
The TAS2563 supports edge-rate control to minimize EMI, but the system designer may want to include passive devices on the Class-D output devices. These passive devices that are labeled L2, L3, C3 and C4 in Section 8.2 and their recommended specifications are provided in Table 8-1. If C3 and C4 are used, L2 and L3 must also be installed, and C3 and C4 must be placed after L2 and L3 respectively to maintain the stability of the output stage.