JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the TAS2563 to the master device as shown in Figure 7-9. With the exception of the last data byte, the master device responds with an acknowledge bit after receiving each data byte.