JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
BOP attack rate, attack step size and hold time.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BOP_ATK_RT[2:0] | BOP_ATK_ST[1:0] | BOP_HLD_TM[2:0] | |||||
RW-1h | RW-1h | RW-6h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | BOP_ATK_RT[2:0] | RW | 1h | Brown out prevention attack rate. 000b = 1 step in 1 sample 001b = 1 step in 2 samples 010b = 1 step in 4 samples 011b = 1 step in 8 samples 100b = 1 step in 16 samples 101b = 1 step in 32 samples 110b = 1 step in 64 samples 111b = 1 step in 128 samples |
4-3 | BOP_ATK_ST[1:0] | RW | 1h | Brown out prevention attack step size. 00b = 0.5 dB 01b = 1 dB 10b = 1.5 dB 11b = 2 dB |
2-0 | BOP_HLD_TM[2:0] | RW | 6h | Brown out prevention hold time. 000b = 0 ms 001b = 10 ms 010b = 25 ms 011b = 50 ms 100b = 100 ms 101b = 250 ms 110b = 500 ms 111b = 1000 ms |