JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Set IRQZ pin active state
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IRQZ_POL | Reserved | Reserved | Reserved | Reserved | |||
RW-1h | RW-0h | R-0h | RW-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IRQZ_POL | RW | 1h | IRQZ pin polarity for interrupt. 0b = Active high (IRQ) 1b = Active low (IRQZ) |
6-4 | Reserved | RW | 0h | Reserved |
3-2 | Reserved | R | 0h | Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | Reserved | R | 0h | Reserved |