JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets TDM TX temp time slot and enable.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | TEMP_TX | TEMP_SLOT[5:0] | |||||
R-0h | RW-0h | RW-5h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | TEMP_TX | RW | 0h | TDM TX temp sensor transmit enable. 0b = Disabled 1b = Enabled |
5-0 | TEMP_SLOT[5:0] | RW | 5h | TDM TX temp sensor time slot. |