JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
The TAS2563 mode can be configured by writing the MODE[1:0] bits.
MODE[1:0] | SETTING |
---|---|
| Section 7.3.11.4 |
| Section 7.3.11.3 |
| Section 7.3.11.2 (default) |
| Section 7.3.11.5 |
A software reset can be accomplished by asserting the SW_RESET bit, which is self clearing. This will restore all registers to their default values.
SW_RESET | SETTING |
---|---|
| Don't reset (default) |
| Reset |