JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
IO Supply IOVDD | IOVDD | -0.3 | 3.9 | V |
Analog Voltage | VDD | –0.3 | 2 | V |
Battery Supply Voltage | VBAT | –0.3 | 6 | V |
Boost Pin | VBST | -0.3 | 18.5 | V |
Power Supply Voltage | PVDD(3) | -0.3 | 18.5 | V |
Switching Pin | SW | -0.7 | 16 | V |
High Side Regulator Pin | GREG | -0.3 | PVDD+6 | V |
Digital Regular Pin | DREG | -0.3 | 1.65 | V |
Input voltage(2) | Digital IOs referenced to VDD supply | –0.3 | VDD+0.3 | V |
Operating free-air temperature, TA | –40 | 85 | °C | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |