JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IOVDD | IO Supplly Voltage 1.8V | 1.62 | 1.8 | 1.98 | V |
IOVDD | IO Supply Voltage 3.3V | 3 | 3.3 | 3.6 | V |
VBAT | Supply voltage | 2.5 | 3.6 | 5.5 | V |
VDD | Supply voltage | 1.62 | 1.8 | 1.95 | V |
PVDDDSBGA (VBST) | Supply voltage - external boost mode (DSBGA package) | VBAT | 16 | V | |
PVDDQFN (VBST) | Supply voltage - external boost mode (QFN package) | VBAT | 13 | V | |
PVDDQFN (VBST) | Supply voltage - external boost mode (QFN package), VBAT < 3.5V | VBAT | 15 | V | |
VIH | High-level digital input voltage | 0.7 x IOVDD | V | ||
VIL | Low-level digital input voltage | 0 | V | ||
RSPK | Minimum speaker impedance | 3.2 | Ω | ||
LSPK | Minimum speaker inductance | 10 | µH |