JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
SYMBOL | PARAMETER | CONDITIONS | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tsck | SCLK Period | 60 | 50 | ns | |||
tsckh | SCLK Pulse width High | 30 | 25 | ns | |||
tsckl | SCLK Pulse width Low | 30 | 25 | ns | |||
tlead | Enable Lead Time | 60 | 50 | ns | |||
ttrail | Enable Trail Time | 60 | 50 | ns | |||
td;seqxfr | Sequential Transfer Delay | 60 | 50 | ns | |||
ta | Slave DOUT access time | 35 | 25 | ns | |||
tdis | Slave DOUT disable time | 35 | 25 | ns | |||
tsu | DIN data setup time | 8 | 8 | ns | |||
th;DIN | DIN data hold time | 8 | 8 | ns | |||
tv;DOUT | DOUT data valid time | 35 | 25 | ns | |||
tr | SCLK Rise Time | 4 | 4 | ns | |||
tf | SCLK Fall Time | 4 | 4 | ns | |||
Pd-spi | External Pullup on SPII2CSELZ_MISO_PAD | 18 | 18 | kΩ |