JAJSH10B November 2014 – August 2019 DS90UH949-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
1.8-V LVCMOS I/O | ||||||||
VIH | High Level Input Voltage | SCLK/I2CSEL, PDB, D_GPIO0/MOSI, D_GPIO1/MISO, D_GPIO2/SPLK, D_GPIO3/SS, SDIN/GPIO0, SWC/GPIO1, MCLK I2S_DC/GPIO2, I2S_DD/GPIO3, I2S_DB/GPIO5_REG, I2S_DA/GPIO6_REG, I2S_CLK/GPIO8_REG, I2S_WC/GPIO7_REG | 0.65 × VDDIO | V | ||||
VIL | Low Level Input Voltage | 0 | 0.35 × VDDIO | V | ||||
IIN | Input Current | VIN = 0 V or 1.89 V | −10 | 10 | μA | |||
VOH | High Level Output Voltage | IOH = −4 mA | Same as above | 0.7 × VDDIO | VDDIO | V | ||
VOL | Low Level Output Voltage | IOL = 4 mA | GND | 0.26 × VDDIO | V | |||
IOS | Output Short Circuit Current | VOUT = 0 V | -50 | mA | ||||
IOZ | TRI-STATE™ Output Current | VOUT = 0 V or VDDIO, PDB = L | −10 | 10 | μA | |||
TMDS INPUTS -- FROM HDMI v1.4b SECTION 4.2.5 | ||||||||
VICM1 | Input Common-Mode Voltage | IN_CLK ≤ 170MHz | IN_D[2:0]+, IN_D[2:0]-
IN_CLK+, IN_CLK- VTERM = 1.8V (±5%) or VTERM = 3.3 V (±5%) |
VTERM - 400 | VTERM - 37.5 | mV | ||
VICM2 | Input Common-Mode Voltage | VTERM - 10 | VTERM + 10 | mV | ||||
VIDIFF | Input Differential Voltage Level | 150 | 1200 | mVP-P | ||||
RTMDS | Termination Resistance | Differential | IN_D[2:0]+, IN_D[2:0]-
IN_CLK+, IN_CLK- |
90 | 100 | 110 | Ω | |
HDMI IO -- FROM HDMI v1.4b SECTION 4.2.7 to 4.2.9 | ||||||||
VRX_5V | 5-V Power Signal | RX_5V | 4.8 | 5.3 | V | |||
50 | mA | |||||||
I5V_Sink | 5-V Input Current | |||||||
VOH,HPD | High Level Output Voltage, HPD | IOH = –4 mA | HPD, RPU = 1 kΩ | 2.4 | 5.3 | V | ||
VOL,HPD | Low Level Output Voltage, HPD | IOL = 4 mA | GND | 0.4 | V | |||
IIZ,HPD | Power-Down Input Current, HPD | PDB = L | –10 | 10 | uA | |||
VIL,DDC | Low Level Input Voltage, DDC | DDC_SCL, DDC_SDA | 0.3 × VDD,DDC | V | ||||
VIH,DDC | High Level Input Voltage, DDC | 2.7 | V | |||||
IIZ,DDC | Power-Down Input Current, DDC | PDB = L | –10 | 10 | µA | |||
VIH,CEC | High Level Input Voltage, CEC | CEC | 2 | V | ||||
VIL,CEC | Low Level Input Voltage, CEC | 0.8 | V | |||||
VHY,CEC | Input Hysteresis, CEC | 0.4 | V | |||||
VOL,CEC | Low Level Output Voltage, CEC | GND | 0.6 | V | ||||
VOH,CEC | High Level Output Voltage, CEC | 2.5 | 3.63 | V | ||||
IOFF_CEC | Power-Down Input Current, CEC | PDB = L | –1.8 | 1.8 | µA | |||
FPD-LINK III DIFFERENTIAL DRIVER | ||||||||
VODp-p | Output Differential Voltage | DOUT[1:0]+, DOUT[1:0]- | 900 | 1200 | mVp-p | |||
ΔVOD | Output Voltage Unbalance | 1 | 50 | mV | ||||
VOS | Output Differential Offset Voltage | 550 | mV | |||||
ΔVOS | Offset Voltage Unbalance | 1 | 50 | mV | ||||
IOS | Output Short Circuit Current | FPD-Link III Outputs = 0 V | -50 | mA | ||||
RT | Termination Resistance | Single-ended | 40 | 50 | 60 | Ω | ||
SUPPLY CURRENT (1) | ||||||||
IDD11 | Supply Current, Normal Operation | Colorbar Pattern | 330 | mA | ||||
IDD18 | 50 | mA | ||||||
IDD,VTERM | VTERM Current, Normal Operation | Colorbar Pattern | 60 | mA | ||||
IDDZ11 | Supply Current, Power Down Mode | PDB = L | 15 | mA | ||||
IDDZ18 | 5 | mA | ||||||
IDDZ,VTERM | VTERM Current, Power Down Mode | Colorbar Pattern | 5 | mA |