JAJSH10B November 2014 – August 2019 DS90UH949-Q1
PRODUCTION DATA.
The DS90UH949-Q1 serializer features six I2S input pins that, when paired with a compatible deserializer, supports 7.1 High-Definition (HD) Surround Sound audio applications. The bit clock (I2S_CLK) supports frequencies between 1 MHz and the lesser of IN_CLK/2 or 13 MHz. Four I2S data inputs transport two channels of I2S-formatted digital audio each, with each channel delineated by the word select (I2S_WC) input. Refer to Figure 15 and Figure 16 for I2S connection diagram and timing information.
Table 5 covers several common I2S sample rates:
SAMPLE RATE (kHz) | I2S DATA WORD SIZE (BITS) | I2S CLK (MHz) |
---|---|---|
32 | 16 | 1.024 |
44.1 | 16 | 1.411 |
48 | 16 | 1.536 |
96 | 16 | 3.072 |
192 | 16 | 6.144 |
32 | 24 | 1.536 |
44.1 | 24 | 2.117 |
48 | 24 | 2.304 |
96 | 24 | 4.608 |
192 | 24 | 9.216 |
32 | 32 | 2.048 |
44.1 | 32 | 2.822 |
48 | 32 | 3.072 |
96 | 32 | 6.144 |
192 | 32 | 12.288 |