JAJSH18A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
After determining the cap-drop capacitor value, a check must be performed to confirm that the maximum ISHUNT current specified in the Recommended Operating Conditions table is not exceeded by the standard capacitor value of CS. Other factors that affect the ISHUNT current are the maximum AC supply RMS voltage and the maximum line frequency.