7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Voltage |
AC+, AC– (VAC supply mode only) |
–1.5 |
30 |
V |
SCIN (VAC supply mode only, internally driven) |
–1.5 |
30 |
SCIN (DC supply mode only, voltage directly applied on SCIN pin) |
– 0.3 |
24 |
LDO_OUT |
– 0.3 |
5.5 |
PF, PG |
– 0.3 |
6 |
PFD |
–0.3 |
3 |
Current |
LDO_OUT pin reverse current(3) |
|
6 |
mA |
Maximum output |
Internally limited |
IPF, IPG |
|
5 |
Temperature |
Storage, TSTG |
– 65 |
150 |
℃ |
(1) Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(3) Exceeding the maximum reverse current into the LDO_OUT pin can cause damage to the device; see the
Reverse Current section for details.