JAJSH32 March 2019 TLV61048
ADVANCE INFORMATION for pre-production products; subject to change without notice.
VIN = 2.5 V | VOUT = 12 V | IOUT = 0.1 A |
VIN= 2.5 V | VOUT= 12 V | IOUT= 0.06A to 0.1 A |
VIN = 2.5 V | VOUT = 12 V | IOUT = 10 mA |
VIN= 1.5 V to 2.6 V | VOUT= 12 V | IOUT= 0.1 A |