JAJSH37A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | 4.5 | 18 | V | |
BST | –0.3 | 23.5 | V | ||
BST-SW | –0.3 | 5.5 | V | ||
EN, MODE, FB, SS | –0.3 | 5.5 | V | ||
PGND, AGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –1 | 18 | V | |
PGOOD | –0.3 | 5.5 | V | ||
IOUT | Output current | 12 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C |