JAJSH37A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
The TPS56C230 can support large duty operation by its internal TON extension function. When VIN/VOUT < 1.6, and the VFB is lower than internal VREF, the TON will be extended to implement the large duty operation and also improve the performance of the load transient performance.