JAJSH61A April 2019 – September 2019 UC1843B-SP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
Comp | 1 | I | Error amplifier output. | ||
VFB | 2 | I | Voltage feedback input to error amplifier. | ||
ISENSE | 3 | I | Current sense comparator input pin. | ||
RT/CT | 4 | I | RC time constant input to oscillator. | ||
NC | 5, 6 | — | No connect. | ||
Gnd | 7 | — | Ground. | ||
Output | 8 | O | Regulated output. | ||
VCC | 9 | — | Unregulated supply voltage. | ||
VREF | 10 | O | 5-V internally generated reference. |