12.1.1.1 CAN Transceiver Physical Layer Standards:
ISO 11898-2:2016: High speed medium access unit with low power mode
ISO 8802-3: CSMA/CD – referenced for collision detection from ISO11898-2
CAN FD 1.0 Spec and Papers
Bosch “Configuration of CAN Bit Timing”, Paper from 6th International CAN Conference (ICC), 1999. This is repeated a lot in the DCAN IP CAN Controller spec copied into this system spec.
SAE J2284-2: High Speed CAN (HSC) for Vehicle Applications at 250 kbps
SAE J2284-3: High Speed CAN (HSC) for Vehicle Applications at 500 kbps
Bosch M_CAN Controller Area Network Revision 3.2.1.1 (3/24/2016)