JAJSH69D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply voltage | –0.3 | 42 | V |
VIO | Supply voltage I/O level shifter | –0.3 | 6 | V |
VCCOUT | 5 V output supply | –0.3 | 6 | V |
VBUS | CAN bus I/O voltage (CANH, CANL) | –58 | 58 | V |
VWAKE | WAKE pin input voltage | –0.3 | 42 | V |
VINH | Inhibit pin output voltage | –0.3 | 42 | V |
VLogic_Input | Logic input terminal voltage | –0.3 | 6 | V |
VSO | Digital output terminal voltage | –0.5 | 6 | V |
IO(SO) | Digital output current | 8 | mA | |
IO(INH) | Inhibit output current | 4 | mA | |
IO(WAKE) | Wake current if due to ground shift V(WAKE) ≤ V(GND) – 0.3 V | 3 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |