4 Revision History
Changes from Revision A (February 2020) to Revision B (February 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- 「特長」の箇条書き項目「Functional safety capable」を「Functional Safety-Capable」(機能安全対応) に変更Go
- Change to “CONF_ODPW=0h” from “CONF_ODPW=4h” in Timing
Requirements tableGo
- Change to "80-mA" from "50-mA"Go
- Add "LSB first" to CRC Algorithm DiagramGo
- Change "Supply UVLO" row to "Constant pulled down" from "No
action"Go
- Change "Supply UVLO" row to "Constant pulled down" from "No
action"Go
- Add description for TPS929120A versionGo
- Add "All EEPROM shadow registers need to be written to target value
before burning."Go
- Change default value of register FLAG7 to "B3h" from
"EFh"Go
- Add note for default value of register FLAG7 for TPS929120A
versionGo
- Change default value of register EEPM7 to "A7h" from
"07h"Go
- Add note for default value of EEPROM register EEPM6 for TPS929120A
versionGo
- Add note for default value of EEPROM register EEPM15 for TPS929120A
versionGo
- Change reset value for CONF_AUTOSS to "0h" from "X"Go
- Change to "FlexWire" from "FlexLED" in CONF_MISC2 register
descriptionGo
- Change to "19 V" from "20 V" in CONF_MISC2 register description Go
- Add "Fh = 20 V" in CONF_MISC2 register descriptionGo
- Add "automatically reset to 0" in CONF_FORCEERR register
descriptionGo
- Change to "Configuration" from "Miscellanous" in CONF_LOCK register
descriptionGo
- Change to "B3h" from "EFh" for FLAG7 register reset valueGo
- Add "Reset value is 09h for TPS929120A version" in FLAG7 register
descriptionGo
- Change to "CONFx" from "EEPROM" for FLAG8 register descriptionGo
- Add "Reset value is 8h for TPS929120A version" in EEPM6 register
descriptionGo
- Change to "19 V" from "20 V" in EEPM8 register description Go
- Add "Fh = 20 V" in EEPM8 register descriptionGo
- Change to "B3h" from "23h" for EEPM15 register reset valueGo
- Add 09h for EEPM15 manufacture default value for TPS929120A
versionGo
Changes from Revision Original (April 2019) to Revision A (February 2020)