JAJSH81B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
When the junction temperature T(J) of TPS929120-Q1 rises above overtemperature protection threshold, the device shuts down all output drivers, pulls ERR pin low with constant current sink, and sets flag register including FLAG_TSD and FLAG_ERR to 1. When junction temperature falls below T(TSD) - T(TSD_HYS), the device resumes all outputs and releases ERR pin pulldown. The FLAG_TSD still can be cleared by writing CLR_FAULT to 1.
If the T(J) rises too high above 180oC typically, the TPS929120-Q1 turns off the internal linear regulator to shutdown all the analog and digital circuit. When the T(J) drops below T(TSD) - T(TSD_HYS), the TPS929120-Q1 restarts from POR state with all the registers cleared to default value.