JAJSH81B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
The frequency for PWM dimming is programmable by 4-bit register CONF_PWMFREQ with 16 options covering from 200 Hz to 20.8 kHz. Select the frequency for PWM dimming based on the minimum brightness requirement in application. TPS929120-Q1 supports down to 1-µs minimum pulse current for all 12 channel outputs.