JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DRIVER | ||||||||
tr, tf | Driver differential output rise/fall time | RL = 54 Ω, CL = 50 pF | See Figure 17 | 100 | 400 | 750 | ns | |
tPHL, tPLH | Driver propagation delay | 350 | 550 | ns | ||||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 40 | ns | |||||
tPHZ, tPLZ | Driver disable time | HVD70 | See Figure 18 and Figure 19 | 50 | 200 | ns | ||
tPZH, tPZL | Driver enable time | Receiver enabled | 300 | 750 | ns | |||
Receiver disabled | 3 | 8 | µs | |||||
RECEIVER | ||||||||
tr, tf | Receiver output rise/fall time | CL = 15 pF | See Figure 20 | 13 | 25 | ns | ||
tPHL, tPLH | Receiver propagation delay time | 70 | 110 | ns | ||||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | 7 | ns | |||||
tPLZ, tPHZ | Receiver disable time | HVD70 | 45 | 60 | ns | |||
tPZL(1), tPZH(1) tPZL(2), tPZH(2) | Receiver enable time | Driver enabled | See Figure 21 | 20 | 115 | ns | ||
Driver disabled | See Figure 22 | 3 | 8 | µs |