JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
PART NUMBER(1) | SIGNALING RATE | DUPLEX | ENABLES | PACKAGE | NODES |
---|---|---|---|---|---|
SN65HVD70 | up to 400 kbps | Full | DE, RE | SOIC-14
MSOP-10 |
256 |
SN65HVD71 | up to 400 kbps | Full | None | SOIC-8
MSOP-8 |
256 |
SN65HVD73 | up to 20 Mbps | Full | DE, RE | SOIC-14
MSOP-10 |
256 |
SN65HVD74 | up to 20 Mbps | Full | None | SOIC-8
MSOP-8 |
256 |
SN65HVD76 | up to 50 Mbps | Full | DE, RE | SOIC-14
MSOP-10 |
96 |
SN65HVD77 | up to 50 Mbps | Full | None | SOIC-8
MSOP-8 |
96 |