JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBUS_CON | Supply voltage from USB connector | TPD1S514-1 | 3.5 | 5 | 5.9 | V |
TPD1S514-2 | 3.5 | 9 | 9.9 | |||
TPD1S514-3 | 3.5 | 12 | 13.5 | |||
TPD1S514 | 3.5 | 5 | 5.9 | |||
VBUS_SYS | Internal Supply DC voltage Rail on the PCB | TPD1S514-1 | 3.9 | 5 | 5.9 | V |
TPD1S514-2 | 3.9 | 9 | 9.9 | |||
TPD1S514-3 | 3.9 | 12 | 13.5 | |||
TPD1S514 | 3.9 | 5 | 5.9 | |||
CLOAD | Output load capacitance | VBUS_SYS pin | 2.2 | µF | ||
CCON | Input capacitance | VBUS_CON pin | 1 | µF | ||
CPOWER | Capacitance on VBUS_POWER | VBUS_POWER pin | 1 | µF | ||
TA | Operating free-air temperature | –40 | 85 | °C |