JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input voltage | EN | VBUS_CON = 5 V | 1.2 | 6 | V | |
VIL | Low-level input voltage | EN | VBUS_CON = 5 V | 0 | 0.8 | V | |
IIL | Input leakage current | EN | VEN = 0 V, VBUS_CON = 5 V | 1 | µA | ||
IIH | Input leakage current | EN | VEN = 5 V, VBUS_CON = 5 V | 10 | µA |