JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
The TPD1S514 Family operates normally (nFET ON) with input voltages below VOVP_min. The typical OVP voltage is VOVP_TYP and the device may operate at input voltages below that point. The device may also operate at input voltages as high as VOVP_MAX.
DEVICE NAME | VOVP | ||
---|---|---|---|
MIN | TYP | MAX | |
TPD1S514-1 | 5.9 | 5.95 | 5.99 |
TPD1S514-2 | 9.9 | 9.98 | 10.05 |
TPD1S514-3 | 13.5 | 13.75 | 14 |
TPD1S514 | 5.9 | 5.95 | 5.99 |