JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
The TPD1S514 Family of devices offer VBUS port protection implementing UVLO and OVP, with an LDO supplied VBUS_POWER pin to regulate an output supply pin of 3 mA at 5 V (except for TPD1S514, which follows VBUS_CON up to 6.48 V, after which it is regulated to that voltage). The VBUS_POWER pin can be used to power the system from an external source on VBUS_CON in case the system’s battery state cannot power the system.