JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
The EN pin can be tied to ground so that the nFET is ON when VUVLO < VBUS_CON < VOVP and an external charger can power VBUS. VBUS_POWER should be tied to ground with a 1-μF capacitor for LDO stability. USB Inrush Current compliance tests will need to be handled by the rest of the system since the start delays tDELAY and tSS implement only after the device changes from disabled to enabled, or after any UVLO or OVP event.