JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
For this example, use the following input parameters from Table 2.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Signal range on VBUS_CON | 3.5 V – 5.9 V |
Signal range on VBUS_SYS | 3.9 V – 5.9 V |
Signal on EN | Tie to system ground plane |