JAJSHD1F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
For this example, use the following table as input parameters:
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Signal range on VBUS_CON | 3.5 V – 5.9 V |
Signal range on VBUS_SYS | 3.9 V – 5.9 V |
Drive EN low (enabled) | 0 V – 0.8 V |
Drive EN high (disabled) | 1.2 V – 6.0 V |