JAJSHK9A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
The device uses an internal oscillator for conversion. When using the averaging module, the host initiates the first conversion and subsequent conversions are generated internally by the device. Table 4 describes how the sampling rate can be controlled by the OSC_SEL and CLK_DIV[3:0] register fields when the device generates the start of the conversion.
CLK_DIV[3:0] | OSC_SEL = 0 | OSC_SEL = 1 | ||
---|---|---|---|---|
SAMPLING FREQUENCY, fCYCLE (kSPS) | CYCLE TIME, tCYCLE (µs) | SAMPLING FREQUENCY, fCYCLE (kSPS) | CYCLE TIME, tCYCLE (µs) | |
0000b | 1000 | 1 | 31.25 | 32 |
0001b | 666.7 | 1.5 | 20.83 | 48 |
0010b | 500 | 2 | 15.63 | 64 |
0011b | 333.3 | 3 | 10.42 | 96 |
0100b | 250 | 4 | 7.81 | 128 |
0101b | 166.7 | 6 | 5.21 | 192 |
0110b | 125 | 8 | 3.91 | 256 |
0111b | 83 | 12 | 2.60 | 384 |
1000b | 62.5 | 16 | 1.95 | 512 |
1001b | 41.7 | 24 | 1.3 | 768 |
1010b | 31.3 | 32 | 0.98 | 1024 |
1011b | 20.8 | 48 | 0.65 | 1536 |
1100b | 15.6 | 64 | 0.49 | 2048 |
1101b | 10.4 | 96 | 0.33 | 3072 |
1110b | 7.8 | 128 | 0.24 | 4096 |
1111b | 5.2 | 192 | 0.16 | 6144 |
The conversion time of the device, given by tCONV in the Switching Characteristics table, is independent of the OSC_SEL and CLK_DIV[3:0] configuration.