JAJSHN7B june 2019 – august 2023 BQ25155
PRODUCTION DATA
Table 9-2 below lists the ADC measurements done by the ADC.
MEASUREMENT | FULL SCALE RANGE (ABSOLUTE MAX CODE) | FULL LINEAR RANGE (RECOMMENDED OPERATING RANGE) | FORMULA |
---|---|---|---|
VIN | 6 V | 2 V - 5 V | Equation 6. ![]() |
PMID | 6 V | 2 V - 5 V | Equation 7. ![]() |
IIN | 750 mA | 0 - 600 mA | For ILIM ≤ 150mA: Equation 8. ![]() For ILIM >150mA: Equation 9. ![]() Note: IIN reading only valid when VIN > VUVLO and VIN < VOVP |
VBAT | 6 V | 2 V - 5 V | Equation 10. ![]() |
TS | 1.2 V | 0 - 1 V | Equation 11. ![]() |
ADCIN | 1.2 V | 0 - 1 V | Equation 12. ![]() |
% ICHARGE | - | - | Equation 13. ![]() where ICHARGE is the charge current setting. Note that if the device is in pre-charge or in the TS COLD region, ICHARGE will be the current set by the IPRECHRG and TS_ICHRG bits respectively. |