A. The input pulse is supplied by a
generator having the following characteristics: PRR ≤ 50kHz, 50% duty cycle,
tr ≤ 3ns, tf ≤ 3ns, ZO = 50Ω. At the input,
a 50Ω resistor is required to terminate Input Generator signal. The 50Ω resistor
is not needed in the actual application.
B. CL = 15pF and includes
instrumentation and fixture capacitance within ±20%.
Figure 7-1 Switching
Characteristics Test Circuit and Voltage Waveforms
A. CL = 15pF and includes
instrumentation and fixture capacitance within ±20%.
B. Power Supply Ramp Rate =
10mV/ns
Figure 7-2 Default
Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15pF and includes
instrumentation and fixture capacitance within ±20%.
Figure 7-3 Common-Mode Transient Immunity Test Circuit