JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | VCC1 to GND1 | -0.5 | 6 | V |
VCC2 to GND2 | -0.5 | 6 | ||
Input/Output Voltage | INx to GNDx | -0.5 | VCCX + 0.5 | V |
OUTx to GNDx | -0.5 | VCCX + 0.5 | ||
Output Current | Io | -15 | 15 | mA |
Temperature | Operating junction temperature, TJ | 150 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |