JAJSHO2C July 2019 – May 2024 ISO7021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 140 | 165 | ns | |
tP(dft) | Propagation delay drift | 15 | ps/℃ | |||
tUI | Minimum pulse width | See Figure 7-1 | 250 | ns | ||
PWD | Pulse width distortion | 10 | ns | |||
tsk(o) | Channel to channel output skew time | 10 | ns | |||
tsk(p-p) | Part to part skew time | 70 | ns | |||
tr | Output signal rise time | VCC = 1.71V to 1.9V, See Figure 7-1 | 8 | ns | ||
VCC = 2.25V to 5.5V, See Figure 7-1 | 5 | ns | ||||
tf | Output signal fall time | VCC = 1.71V to 1.9V, See Figure 7-1 | 8 | ns | ||
VCC = 2.25V to 5.5V, See Figure 7-1 | 5 | ns | ||||
tDO | Default output delay time from input power loss | See Figure 7-2 | 400 | 750 | µs | |
tPU | Time from UVLO to valid output data | 1 | 5 | ms | ||
FR | Refresh rate | 5 | 10 | kbps |