JAJSHR0E March 2017 – July 2022 LMH1297
PRODUCTION DATA
Digital MUTEREF ConfigIO Page Reg 0x03[5:0] sets the threshold for the maximum cable length at SDI_IO+ to be equalized before muting the outputs. The MUTEREF register value is directly proportional to the cable length being equalized. MUTEREF is data rate dependent. Follow the steps below to set the MUTEREF register setting for any desired SDI rate: