JAJSHR0E March 2017 – July 2022 LMH1297
PRODUCTION DATA
The LMH1297 default loop bandwidth setting is optimized for a wide variety of applications. For applications using the Intel Arria 10 FPGA, further optimization of the loop bandwidth in CD mode may be required. Refer to the LMH1297 Programming Guide for detailed register settings when using the LMH1297 in CD mode with the Arria 10 FPGA.