JAJSHR0E March 2017 – July 2022 LMH1297
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VIN, VDD_CDR to VSS | 2.375 | 2.5 | 2.625 | V | |
VDDSMBUS | SMBus: SDA, SCL open-drain termination voltage | 2.375 | 3.6 | V | ||
VSDI_IO_LAUNCH | Source launch amplitude before coaxial cable to SDI_IO+ | Normal mode | 0.72 | 0.8 | 0.88 | Vp-p |
Splitter mode | 0.36 | 0.4 | 0.44 | |||
VIN0_LAUNCH | Source differential launch amplitude | Before 5-inch board trace to IN0± | 300 | 850 | mVp-p | |
Before 20-inch board trace to IN0± | 650 | 1000 | ||||
TJUNCTION | Operating junction temperature | 110 | °C | |||
TAMBIENT | Ambient temperature | –40 | 25 | 85 | °C | |
NTpsmax | Maximum supply noise(1) | 50 Hz to 1 MHz, sinusoidal | < 20 | mVp-p | ||
1.1 MHz to 50 MHz, sinusoidal | < 10 |