JAJSHR0E March 2017 – July 2022 LMH1297
PRODUCTION DATA
The LMH1297 operates in one of two modes: System Management Bus (SMBus) or Serial Peripheral Interface (SPI) mode. To determine the mode of operation, the proper setting must be applied to the MODE_SEL pin at power up, as detailed in Table 8-11.
LEVEL | DESCRIPTION |
---|---|
H | Reserved for factory testing – do not use |
F | Selects SPI Interface for register access |
R | Reserved for factory testing – do not use |
L | Selects SMBus Interface for register access |