8.1 Absolute Maximum Ratings
over operating free-air temperature range (1)
|
MIN |
MAX |
UNIT |
|
Supply voltage, VDD to GND |
–0.3 |
4 |
V |
VI |
Input voltage |
VSS – 0.3 |
VDD + 0.3 |
V |
RL |
Minimum load impedance – line outputs – OUTL, OUTR |
|
600 |
Ω |
|
Mute to GND, UVP to GND |
–0.3 |
VDD + 0.3 |
V |
TJ |
Maximum operating junction temperature |
–40 |
150 |
°C |
Tstg |
Storage temperature |
–40 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.