JAJSHU6C January 2011 – August 2019 DRV632
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 3 V and 3.6 V. This input supply must be well-regulated. If the input supply is located more than a few inches from the DRV632 device, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic capacitor with a value of 47 µF is a typical choice.
Placing a decoupling capacitor close to the DRV632 improves the performance of the line-driver amplifier. An low equivalent-series-resistance (ESR) ceramic capacitor with a value of 1 µF is a typical choice.
If the DRV632 is used in highly noise-sensitive circuits, TI recommends adding a small LC filter on the VDD connection.