JAJSHU7D August 2019 – April 2021 THS6222
PRODUCTION DATA
The THS6222 is typically used for high output power line-driving applications with various load conditions, as is often the case in power line communications (PLC) applications. In the Typical Applications section, the amplifier is presented in a typical, broadband, current-feedback configuration driving a 50 Ω line load. However, the amplifier is also applicable for many different general-purpose and specific line-driving applications beyond what is shown in the Typical Applications section.