JAJSHV6B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VSUP | HV Supply In | Device supply voltage (connected to battery in series with external reverse-blocking diode) |
2 | EN | D I | Enable input |
3 | GND | GND | Ground (2)(3) |
4 | LIN | HV I/O | LIN bus single-wire transmitter and receiver |
5 | RXD | D O | RXD output (open-drain) interface reporting state of LIN bus voltage |
6 | TXD | D I | TXD input interface to control state of LIN output |
7 | nRST | D O | Reset output (active low) |
8 | VCC | Supply Out | Output voltage from integrated LDO |